2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BPI 4M303N-5K-B0-KPX60-150

テーブルを展開
JA
1/5
Availability
VERF
Order code
BC
Artikelbezeichnung
TC
Product view
PX
ICON
Number of plug-in positions
ADS
EDZ
Customs number
TRAFFIC
Tech. Details
TECH
Description
DESCRIPT
CAE
AAO057
BAB577 [mm]
AAF040 [kg]
CNS_DESCRIPTION_SHORT
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
Available
BPI00E3
BPI AM303P-5K-B0-KPXC0-050
51693_01
10
85176990
Tech. Detail
Connection slots = 10x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (10x), Signal type = PNP, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00E4
BPI AM303P-5K-B0-KPXC0-100
51693_01
10
85176990
Tech. Detail
Connection slots = 10x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (10x), Signal type = PNP, Cable = PUR black, 10 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00E5
BPI AM303P-5K-B0-KPXC0-150
51693_01
10
85176990
Tech. Detail
Connection slots = 10x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (10x), Signal type = PNP, Cable = PUR black, 15 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00F5
BPI 4M3030-5K-B0-KPX60-030
52540_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00F6
BPI 4M3030-5K-B0-KPX60-050
52540_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00F7
BPI 4M3030-5K-B0-KPX60-100
52540_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Cable = PUR black, 10 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00F8
BPI 4M3030-5K-B0-KPX60-150
52540_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Cable = PUR black, 15 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
no more available
BPI00HL
BPI 4M303N-5K-B0-KPX60-030
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = NPN, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
no more available
BPI00C9
BPI 4M303N-5K-B0-KPX60-050
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = NPN, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
no more available
BPI00CA
BPI 4M303N-5K-B0-KPX60-100
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = NPN, Cable = PUR black, 10 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
no more available
BPI00HM
BPI 4M303N-5K-B0-KPX60-150
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = NPN, Cable = PUR black, 15 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
no more available
BPI002N
BPI 4M303P-2K-00-KPX60-030
44287_00
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 2 A, Total current max. = 6 A, IP rating = IP67
no more available
BPI002P
BPI 4M303P-2K-00-KPX60-050
44287_00
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 2 A, Total current max. = 6 A, IP rating = IP67
no more available
BPI002R
BPI 4M303P-2K-00-KPX60-100
44287_00
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 10 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 2 A, Total current max. = 6 A, IP rating = IP67
no more available
BPI002T
BPI 4M303P-2K-00-KPX60-150
44287_00
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 15 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 2 A, Total current max. = 6 A, IP rating = IP67
Available
BPI00C5
BPI 4M303P-5K-B0-KPX60-030
51690_01
4
BAL.BPI00C5
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BPI00C6
BPI 4M303P-5K-B0-KPX60-050
51690_01
4
BAL.BPI00C6
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 5 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Available
BPI00C7
BPI 4M303P-5K-B0-KPX60-100
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 10 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
Available
BPI00C8
BPI 4M303P-5K-B0-KPX60-150
51690_01
4
85176990
Tech. Detail
Connection slots = 4x M8x1-Female, 3-pin, Power indicator = Green LED, Switching function display = Yellow LED (4x), Signal type = PNP, Cable = PUR black, 15 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
圧縮表現を表示 (285 product)
オーダー番号BPI00HM
最終更新日02.02.2026 07:36:18
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-01-08 パッシブセンサー・アクチュエーター・インターフェー...
27-44-01-08 パッシブセンサー・アクチュエーター・インターフェー...
27-44-01-08 パッシブセンサー・アクチュエーター・インターフェー...

ECLASS 13.0

27-44-01-08 Passive Sensor-Actuator-Interface (with cable)
27-44-01-08 Passive Sensor-Actuator-Interface (with cable)
27-44-01-08 Passive Sensor-Actuator-Interface (with cable)

ECLASS 10.1

27-44-01-08 Passive Sensor-Actuator-Interface (with cable)
27-44-01-08 Passive Sensor-Actuator-Interface (with cable)
27-44-01-08 Passive Sensor-Actuator-Interface (with cable)

ECLASS 9.0

27-44-01-08 Passive Sensor-Actuator-Interface
27-44-01-08 Passive Sensor-Actuator-Interface
27-44-01-08 Passive Sensor-Actuator-Interface

ETIM 10.0

EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)

ETIM 9.0

EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)

ETIM 8.0

EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)

ETIM 7.0

EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)
EC002585 Passive sensor-actuator interface (with cable)